Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 3.250 |
| Outside diameter IN | 4.0000 |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |
| Thickness IN | 0.250 |
