Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 8.500 |
| Outside diameter IN | 9.7500 |
| Product height in | 9.750 |
| Product height mm | 247.650 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product width in | 9.750 |
| Product width mm | 247.650 |
| Sub brand | Airflex |
| Thickness IN | 0.6300 |
