EXT SNAP RING,3.141X3.64
000118X0015
Tools000118X0015 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 3.641 |
| Product height mm | 92.481 |
| Product length in | 0.093 |
| Product length mm | 2.362 |
| Product width in | 3.641 |
| Product width mm | 92.481 |
| Sub brand | Airflex |