Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000130X0085
+RIVET .250 X 1.188 OVAL {14-1}{4-2}
000130X0085
Where to buy
Export PDF
Tools
Add to comparison
000130X0085
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.250
Product height mm
6.350
Product length in
1.188
Product length mm
30.175
Product width in
0.250
Product width mm
6.350
Sub brand
AIRFLEX
Airflex