RIVET, FLUSH HD, .250 X
000130X0092
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.250 |
| Product height mm | | 6.350 |
| Product length in | | 0.750 |
| Product length mm | | 19.050 |
| Product width in | | 0.250 |
| Product width mm | | 6.350 |
| Sub brand | AIRFLEX | Airflex |