Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000130X0093
+RIVET .188 DIA. .562 LG NTL RIVET,7-9
000130X0093
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000130X0093
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.190
Product height mm
4.826
Product length in
0.560
Product length mm
14.224
Product width in
0.190
Product width mm
4.826
Sub brand
AIRFLEX
Airflex