SPHER ROLL BRG,SKF23024
000136X0116
Tools000136X0116 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.087 |
| Product height mm | 180.000 |
| Product length in | 1.811 |
| Product length mm | 45.999 |
| Product width in | 7.087 |
| Product width mm | 180 |
| Sub brand | Airflex |