SPHER ROLL BRG
000136X0165
Tools000136X0165 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.670 |
| Product height mm | 220.218 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 1.780 |
| Product width mm | 45.212 |
| Sub brand | Airflex |