SPHER ROLL BRG,
000136X0166
Tools000136X0166 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.850 |
| Product height mm | 250.190 |
| Product length in | 9.840 |
| Product length mm | 249.936 |
| Product width in | 2.050 |
| Product width mm | 52.07 |
| Sub brand | Airflex |