SPHER ROLL BRG,
000136X0167
Tools000136X0167 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.180 |
| Product height mm | 360.172 |
| Product length in | 14.170 |
| Product length mm | 359.918 |
| Product width in | 2.960 |
| Product width mm | 75.184 |
| Sub brand | Airflex |