SPHER ROLL BRG,SKF
000136X0170
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.340 |
| Product height mm | | 110.236 |
| Product length in | | 4.330 |
| Product length mm | | 109.982 |
| Product width in | | 1.110 |
| Product width mm | | 28.194 |
| Sub brand | AIRFLEX | Airflex |