INT SNAP RING,TRUARC N50
000138X0005
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.620 |
| Product height mm | | 168.148 |
| Product length in | | 0.130 |
| Product length mm | | 3.302 |
| Product width in | | 6.620 |
| Product width mm | | 168.148 |
| Sub brand | AIRFLEX | Airflex |