Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000138X0010
+INT SNAP RING,TRUARC N50 {11-3}
000138X0010
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000138X0010
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.060
Product height mm
52.324
Product length in
0.060
Product length mm
1.524
Product width in
2.060
Product width mm
52.324
Sub brand
AIRFLEX
Airflex