INT SNAP RING,TRUARC N50
000138X0019
Tools000138X0019 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 1.671 |
| Product height mm | 42.443 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product width in | 1.734 |
| Product width mm | 44.044 |
| Sub brand | Airflex |