INT SNAP RING,TRUARC N50
000138X0022
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.160 |
| Product height mm | | 105.664 |
| Product length in | | 0.110 |
| Product length mm | | 2.794 |
| Product width in | | 4.160 |
| Product width mm | | 105.664 |
| Sub brand | AIRFLEX | Airflex |