Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000138X0028
+INT SNAP RING,TRUARC N50 {5-4}{17-3}
000138X0028
Tools
Add to comparison
Add to comparison
000138X0028
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.940
Product height mm
100.076
Product length in
0.110
Product length mm
2.794
Product width in
3.940
Product width mm
100.076
Sub brand
AIRFLEX
Airflex