INTERNAL SNAP RING
000138X0052
Tools000138X0052 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.420 |
| Product height mm | 10.668 |
| Product length in | 0.030 |
| Product length mm | 0.762 |
| Product width in | 0.420 |
| Product width mm | 10.668 |
| Sub brand | Airflex |