INTERNAL SNAP RING
000138X0053
Tools000138X0053 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.840 |
| Product height mm | 21.336 |
| Product length in | 0.040 |
| Product length mm | 1.016 |
| Product width in | 0.840 |
| Product width mm | 21.336 |
| Sub brand | Airflex |