Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.910 | |
| Product height mm | 23.114 | |
| Product length in | 0.042 | |
| Product length mm | 1.067 | |
| Product width in | 0.910 | |
| Product width mm | 23.114 | |
| Sub brand | AIRFLEX | Airflex |
