Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000139X0037
+EXTERNAL SNAP RING {6-1}{16-5}
000139X0037
Tools
Add to comparison
Add to comparison
000139X0037
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.450
Product height mm
36.830
Product length in
0.060
Product length mm
1.524
Product width in
1.450
Product width mm
36.830
Sub brand
AIRFLEX
Airflex