EXTERNAL SNAP RING
000139X0045
Tools000139X0045 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.010 |
| Product height mm | 76.454 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 3.010 |
| Product width mm | 76.454 |
| Sub brand | Airflex |