INTERNAL SNAP RING
000140X0006
Tools000140X0006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 0.130 |
| Product length mm | 3.302 |
| Product width in | 5.600 |
| Product width mm | 142.240 |
| Sub brand | Airflex |