INTERNAL SNAP RING
000140X0007
Tools000140X0007 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.640 |
| Product height mm | 168.656 |
| Product length in | 0.160 |
| Product length mm | 4.064 |
| Product width in | 6.640 |
| Product width mm | 168.656 |
| Sub brand | Airflex |