SLEEVE BEARING
000147X0136
Tools000147X0136 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Sub brand | Airflex |