SLEEVE BEARING
000147X0253
Tools000147X0253 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 1.510 |
| Product width mm | 38.354 |
| Sub brand | Airflex |