ANGULAR CONTACT SPHER BE
000153X0905
Tools000153X0905 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.930 |
| Product height mm | 125.222 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product width in | 1.150 |
| Product width mm | 29.210 |
| Sub brand | Airflex |