LOW HD,SOC HD CAP SCR
000153X0968
Tools000153X0968 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Drive design | RECESSED | Recessed |
| Head style | HEX | Hex |
| Sub brand | AIRFLEX | Airflex |
| Thread size | 5/16-18 | 5/16-18 |
| Thread type | UNC | UNC |