ADAPTER
000153X1312
Tools000153X1312 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Package contents | Adapter |
| Product height in | 1.877 |
| Product height mm | 47.676 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Airflex |