AIR RECVR TANK,30 DIA X
000156X0012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 30.000 |
| Product height mm | | 762.000 |
| Product length in | | 84.000 |
| Product length mm | | 2133.600 |
| Product width in | | 30.000 |
| Product width mm | | 762 |
| Sub brand | AIRFLEX | Airflex |