Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000156X0034
AIR RECEIVER TANK 60GAL 20 DIA X 48 LG
000156X0034
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000156X0034
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
20.000
Product height mm
508.000
Product length in
48.000
Product length mm
1219.200
Product width in
20.000
Product width mm
508
Sub brand
AIRFLEX
Airflex