Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000156X0043
AIR TANK, W/FEET CHINA CERT
000156X0043
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000156X0043
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.620
Product height mm
599.948
Product length in
73.700
Product length mm
1871.980
Product width in
23.620
Product width mm
599.948
Sub brand
AIRFLEX
Airflex