Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000156X0044
AIR TANK, W/FEET CHINA CERT
000156X0044
Where to buy
Export PDF
Tools
Add to comparison
000156X0044
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
29.530
Product height mm
750.062
Product length in
90.430
Product length mm
2296.922
Product width in
29.530
Product width mm
750.062
Sub brand
AIRFLEX
Airflex