Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000156X0045
AIR RECEIVER TANK, W/FEET
000156X0045
Tools
Add to comparison
Add to comparison
000156X0045
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.690
Product height mm
500.126
Product length in
53.190
Product length mm
1351.026
Product width in
19.690
Product width mm
500.126
Sub brand
AIRFLEX
Airflex