BALL BEARING
000159X0154
Tools000159X0154 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.120 |
| Product height mm | | 130.048 |
| Product length in | | 0.866 |
| Product length mm | | 21.996 |
| Product width in | | 5.120 |
| Product width mm | | 130.048 |
| Sub brand | AIRFLEX | Airflex |