Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.910 |
| Product height mm | | 150.114 |
| Product length in | | 0.945 |
| Product length mm | | 24.003 |
| Product width in | | 5.910 |
| Product width mm | | 150.114 |
| Sub brand | AIRFLEX | Airflex |