Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000159X0204
+BALL BEARING {10-1}{17-4}
000159X0204
Tools
Add to comparison
Add to comparison
000159X0204
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.260
Product height mm
32.004
Product length in
0.354
Product length mm
8.992
Product width in
1.260
Product width mm
32.004
Sub brand
AIRFLEX
Airflex