Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Item type | ADAPTER-CROSS | Adapter-cross |
| Product material | MALLEABLE CAST IRON | Malleable cast iron |
| Sub brand | AIRFLEX | Airflex |
| Thread sealant | NO | No |
| Tube outside diameter 1 IN | 0.500 | |
| Tube outside diameter 1 MM | 12.7 | |
| Tube outside diameter 2 IN | 0.500 | |
| Tube outside diameter 2 MM | 12.7 | |
| Tube outside diameter 3 IN | 0.500 | |
| Tube outside diameter 3 MM | 12.7 | |
| Tube outside diameter 4 IN | 0.500 | |
| Tube outside diameter 4 MM | 12.7 |