SNAP RING
000190X0004
Tools000190X0004 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.240 |
| Product height mm | 31.496 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product width in | 1.240 |
| Product width mm | 31.496 |
| Sub brand | Airflex |