+SNAP RING {8-2}{18-1}
000190X0015
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.780 |
| Product height mm | | 45.212 |
| Product length in | | 0.060 |
| Product length mm | | 1.524 |
| Product width in | | 1.780 |
| Product width mm | | 45.212 |
| Sub brand | AIRFLEX | Airflex |