SNAP RING
000190X0100
Tools000190X0100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 3.190 |
| Product width mm | 81.026 |
| Sub brand | Airflex |