Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000190X0109
+NT SNAP RING SINGLE TURN, LIGHT DUTY
000190X0109
Where to buy
Export PDF
Tools
Add to comparison
000190X0109
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.701
Product height mm
43.205
Product length in
0.031
Product length mm
0.787
Product width in
1.701
Product width mm
43.205
Sub brand
AIRFLEX
Airflex