Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | DANFOSS | Danfoss |
| Head style | HEX | Hex |
| InspectionText | ** CERTIFICATE OF COMPLIANCE **<br><br>This product has been tested and found to comply with applicable dimensional, material, water, air and balance performance<br>specifications as per detailed engineering drawings and specified customer requirements.<br><br>All process and testing operations have been verified as acceptable by the Quality Assurance Department in conformance with<br>the requirements of our Quality Program and are certified to meet all documented performance specifications.<br><br><br>CERTIFIED BY:<br><br><br>_________________________________________<br><br>Wes Featherston<br>Sr. Quality Engineer<br>Danfoss Power Solutions - Airflex Division ORIGIN : USA<br>9919 Clinton Rd.<br>Brooklyn, OH� 44144 | |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread length IN | 2.750 | |
| Thread size | 3/4-10 | 3/4-10 |
| Thread type | UNC | UNC |
