Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000197X1347
HH SCR GR8 1.38-6NC-2X12.00LG
000197X1347
Where to buy
Export PDF
Tools
Add to comparison
000197X1347
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Drive design
HEX
Hex
Head style
HEX
Hex
Material
ALLOY STEEL
Alloy steel
Sub brand
AIRFLEX
Airflex
Thread size
1 3/8-6
1 3/8-6
Thread type
UNC
UNC