Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 24 | Size 24 |
| Fittings end type 2 | MP | NPTF Male |
| HA Length UOM | M | Metric mm |
| Hose Series | GH781 SERIES | GH781 Series |
| Hose size | 24 | Size 24 |
| Legacy fitting part number 1 | 1AA24FJ24 | |
| Legacy fitting part number 2 | 1AA24MP24 | |
| Overall length IN | 15.2 | |
| Overall length MM | 385 | |
| Sub brand | AIRFLEX | Airflex |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
| Thread size 2 | 1 1/2-11 1/2 NPT | 1 1/2-11 1/2 NPT |