FL HD SOC CAP SCR
000294X0008
Tools000294X0008 Product specifications
Characteristic | Value | Description |
|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | DANFOSS | Danfoss |
| Diameter IN | | 0.250 |
| Drive design | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Sub brand | AIRFLEX | Airflex |
| Thread size | 1/4-20 | 1/4-20 |
| Thread type | UNC | UNC |