Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 2.880 |
| Item type | O-Ring |
| Outside diameter IN | 3.2500 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 0.188 |
| Product length mm | 4.775 |
| Product material | Collinite |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |
| Thickness IN | 0.190 |
