MALE CONN
000334X0008
Tools000334X0008 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.875 |
| Product height mm | | 22.225 |
| Product length in | | 2.141 |
| Product length mm | | 54.381 |
| Product width in | | 0.875 |
| Product width mm | | 22.225 |
| Sub brand | AIRFLEX | Airflex |