Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Item type | Flaretite seal |
| Outside diameter IN | 1.0000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Airflex |
| Thickness IN | 0.0800 |