Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Item type | FLARETITE SEAL | Flaretite seal |
| Outside diameter IN | 0.750 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.063 | |
| Product length mm | 1.600 | |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | 0.060 |