Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000343X0001
90 MALE ELBOW
000343X0001
Where to buy
Export PDF
Tools
Add to comparison
000343X0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Angle shape
45 DEGREE
45 Degree
Brand
DANFOSS
Danfoss
Hex size 1 IN
1.060
Hex size 1 MM
26.9
Item type
ADAPTER-ELBOW
Adapter-elbow
Sub brand
AIRFLEX
Airflex
Thread sealant
NO
No